Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
libertypumps/products/843dba5a-080f-453d-a564-99a2d82e8489
Home
Categories
Plumbing
Pumps
GR3-ANSI Series Guide Rail Base for LGV, LGH, 2LE, XLGV, XLGH Pumps
Available in United States
Liberty Pumps
Follow
GR3-ANSI Series Guide Rail Base for LGV, LGH, 2LE, XLGV, XLGH Pumps
Fits LGV, LGH, 2LE, XLGV and XLGH-Series Pumps
Heavy cast iron construction
Single guide pipe design with auto-align feature
Hazardous location models available with bronze claw
Download
Specification
Specification
Class 30 heavy cast iron construction
Sized for 2” rail pipes (not included)
Durable nitrile sealing grommet
Upper stainless steel rail support and mid support bracket included
Powder coated for corrosion resistance
Available in 3” ANSI
®
Maximum pump weight 750 lbs (340 kg)
Technical specification
Technical specification
Unique ref.
libertypumps-gr3-series
Product family
Plumbing
Product group
Pump Components
Type
Object (single object)
Date of publishing
2021-11-24
Edition number
1
Links
Links
Product url
https://www.libertypumps.com/lep/products/c/guide-rails/p/gr3-ansi
Installation instructions
https://www.libertypumps.com/Portals/0/Files/LEP/Installation%20Manuals/English/6000000_EN.pdf
Technical description
https://www.libertypumps.com/Portals/0/Files/LEP/Engineering%20Specifications/English/GR3%204_EN.pdf
Related
Related
Material main
Cast iron
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pumps
Region availability
North America
United States
Similar products
Liberty Pumps
Elevator Sump Pump System OilTector®
4.8
(
10
)
Download
Liberty Pumps
36" x 60" 2 hp Duplex Grinder Package
Download
Liberty Pumps
LCU-PR20S, 115V Plenum Rated Condensate Pumps
Download
Wilo USA LLC
Weil Pump - Series 1400 Submersible Quick Remove Wastewater Pump
Download
Liberty Pumps
1/2 hp Commercial Drain Pump
5.0
(
13
)
Download
Liberty Pumps
1100-Series, 30" x 36" Duplex Sewage Ejector System
Download