Publish your products
LA500PKGUL Swing Gate Operator
LA500PKGUL Swing Gate Operator
LA500PKGUL Swing Gate Operator
    LiftMaster

    LA500PKGUL Swing Gate Operator

    No matter the property type or environmental conditions, LiftMaster Gate Operators provide convenience, security and peace of mind in communities and businesses across the country.

    • Rated for gates up to 18ft. or 1,600 lbs.
    • Battery backup up to 500 cycles.
    • Integrates easily with LiftMaster Access Control Technology.

    FEATURES

    Gate Safety and Security

    Safety Reversing - When detecting an obstruction the gate reverses with the inherent reversing sensor and the included monitored safety accessories.

    Security+ 2.0® - Safeguards access to a property with an encrypted signal to virtually eliminate interference and offer extended range with Security+ 2.0.

    Quick Close Feature - With installation of optional expansion board, prevent unauthorized access with quick close feature that stops vehicles from tailgating.

    UL Listed - Tested to the most stringent UL 325 industry guidelines. Secondary entrapment devices need to be added to meet UL325 standards. Your Installer will recommend suitable secondary entrapment devices for your installation, such as photo eyes or edge sensors.

    Sturdy Construction - Heavy-Duty Steel Lockable weatherproof cabinet. 

    Gate Power

    Avoid Trenching - Eliminate expensive driveway trenching with wireless dual-gate communication and/or solar- powered energy efficient ready system.

    Solar-Ready System - Power gates in areas where power isn’t readily available with a Solar-ready ultra-reliable system.   If installed in a residential property, take advantage of residential energy efficiency property tax credit.

    Smooth Operation - Get years of reliable use by reducing wear with smooth start/stop operation. 

    Business Connectivity

    Monitor and Control - LiftMaster’s powerful combination of innovative myQ® technology and reliable hardware seamlessly connects community and facility access points for a complete, real-time view of multiple entrances across multiple properties that enhances security and reduces liability.

    myQ Community - With 24/7 monitoring capabilities and real-time activity alerts, myQ Community is a scalable, cloud-based platform that lets you conveniently manage and control multiple access points across all communities in your portfolio from a single dashboard.

    myQ Facility - Unlock the power of real-time data, insights and reporting with myQ Smart Facility Access. Analyze your commercial doors, docks and gates and get operational data to better manage productivity, maintenance, access control and compliance.

    WARRANTY

    • Operator Warranty: 2 Years
    Technical specification
    • Unique ref.la500pkgul-swing-gate-operator
    • Product familyGate Operators
    • Product groupSwing Gate Operators
    • TypeObject (single object)
    • Date of publishing2020-06-05
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationOpening Element
    • ETIM CodeEC001092
    • ETIM NameSwing gate operator
    • Uniclass 2015 CodePr_75_30_23_09
    • Uniclass 2015 DescriptionAutomatic swing-door operators
    • CSI MasterFormat 2014 Code32 31 11
    • CSI MasterFormat 2014 TitleGate Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit