Publish your products
Sectional overhead door 601 - high lift - 80mm panels
Sectional overhead door 601 - high lift - 80mm panels
Sectional overhead door 601 - high lift - 80mm panels

    Sectional overhead door 601 - high lift - 80mm panels

    4.7 out of 5 stars4.7(6 reviews)

    The Loading Systems sectional overhead door is an insulated sectional door, composed of 40 mm thick, pressed steel panels. For extra insulation, the panels can also be supplied as 80 mm thick panels. The high-quality materials and finish provide optimal insualtion and durability. The sectional overhead door can be operated by various manners (manual, chain or electrical) and is available in a large selection of lift track systems. The custom built torsion springs ensure that the sectional overhead door is always in perfect balance, which makes operation, exertion-free regardless of which operating technique is used. 

    The sectional overhead door is specifically designed for application in the industrial and utility building industry. For client specific solutions there is a large selection of designs, finishes, controls, built-in possibilities and options which increase user-friendliness, and which improve safety and integration with other products or systems on the loading bay.

    Specification
    • The Loading Systems sectional overhead doors are fully insulated at all sides and prevents the possible ingress of rain, draughts, sand and dirt. Synthetic sealing tape with a closed core provides optimal sealing between the panels.

      The Loading Systems overhead doors can be fitted with the following track systems

      1. Low lift
      2. Standard lift
      3. High lift (this model)
      4. Vertical lift

      The different track systems (with the exception of the vertical lift system) can also be designed to follow the pitch of the roof.
      The maximum dimensions of the Loading Systems sectional overhead doors are 8000 mm (w) x 6700 mm (h).

      Standard safety provisions

      • The PowerDoor 601 is provided with a CE-marking, a guarantee for quality and safety, in accordance with the current applicable European standards; 
      • Spring fracture safeguard (for manual operation or applicable for a de-clutching motor);
      • Deadman push button control (for electrical operation); 
      • Motor protection with the aid of a thermal relay (for electrical operation); 
      • Control cabinet with emergency stop, in accordance with the current applicable European standards (for electrical operation); 
      • Slack cable protection (for electrical operation).

      Technical specifications

      • Standards CE
      • Cladding thickness 0.5 mm
      • Panel thickness 80 mm
      • Filling Polyurethane 100% HFCKW free 
      • Tracks and profiles 2.0 mm thick galvanised
      • Motor 0.37 kW
      • Power supply 230/400 V
      • Control current 24 V DC
      • Standard colour RAL 9010
    Technical specification
    • Unique ref.sectional-overhead-door-601-high-lift-80mm
    • Product familyIndustrial doors
    • Product groupSectional overhead doors
    • TypeObject (single object)
    • Date of publishing2018-05-15
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGalvanized steel
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Industrial
    • UNSPSC nameMetal doors
    • UNSPSC code30171505
    • Uniclass 2015 CodeSs_25_30_20_76
    • Uniclass 2015 DescriptionSectional overhead doorset systems
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia Africa South America Oceania North America
    Åland Islands
    Armenia
    Algeria
    Argentina
    Australia
    Mexico
    Albania
    Azerbaijan
    Angola
    Bolivia
    Guam
    Panama
    Andorra
    Bahrain
    Benin
    Brazil
    New Caledonia
    Austria
    Bangladesh
    Botswana
    Chile
    New Zealand
    Belarus
    Bhutan
    Burkina Faso
    Colombia
    Norfolk Island
    Belgium
    Brunei
    Cameroon
    Ecuador
    Bosnia and Herzegovina
    Cambodia
    Comoros
    Paraguay
    Bulgaria
    China
    Côte d'Ivoire
    Peru
    Croatia
    Georgia
    Egypt
    Suriname
    Cyprus
    Hong Kong
    Equatorial Guinea
    Uruguay
    Czech Republic
    India
    Eswatini
    Denmark
    Indonesia
    Ethiopia
    Estonia
    Israel
    Gabon
    Faroe Islands
    Japan
    Ghana
    Finland
    Jordan
    Guinea
    France
    Kazakhstan
    Guinea-Bissau
    Germany
    Kuwait
    Kenya
    Gibraltar
    Kyrgyzstan
    Lesotho
    Greece
    Laos
    Liberia
    Guernsey
    Lebanon
    Madagascar
    Hungary
    Macau
    Malawi
    Iceland
    Malaysia
    Mauritius
    Ireland
    Mongolia
    Morocco
    Isle of Man
    Myanmar (Burma)
    Mozambique
    Italy
    Nepal
    Namibia
    Jersey
    Oman
    Nigeria
    Latvia
    Philippines
    Reunion
    Liechtenstein
    Qatar
    Rwanda
    Lithuania
    Saudi Arabia
    Senegal
    Luxembourg
    Singapore
    Sierra Leone
    Malta
    South Korea
    South Africa
    Moldova
    Sri Lanka
    Tanzania
    Monaco
    Taiwan
    The Gambia
    Montenegro
    Tajikistan
    Togo
    Netherlands
    Thailand
    Tunisia
    North Macedonia
    Türkiye
    Uganda
    Norway
    United Arab Emirates
    Western Sahara
    Poland
    Uzbekistan
    Zambia
    Portugal
    Vietnam
    Zimbabwe
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City