Publish your products
Space Chicken
Space Chicken
Space Chicken
Space Chicken

    Space Chicken

    Space Chicken is a small laptop table that is available in various colors. The table is ideal for lounges, offices and public spaces. Of course, it works perfectly well at home too. Space Chicken is height adjustable and allows you to maintain a comfortable and ergonomic working posture that enables productivity from all types of chairs and sofas. A version of Space Chicken with fixed height is also available.
    Specification
    • A version of Space Chicken with fixed height is also available. Standard Colors Base in RAL 9003 (White) Base in RAL 9004 (Black) Base in RAL 2008 (Orange) Base in RAL 4010 (Pink) Base in RAL 5015 (Blue) Base in RAL 6018 (Green) Tabletop in white or black compact laminate.
    Technical specification
    • Unique ref.space_chicken
    • Product familyFurniture
    • Product groupAccess Table
    • TypeObject (single object)
    • Date of publishing2016-06-12
    • Edition number1
    • Height (mm)570
    • Width (mm)480
    • Depth (mm)330
    Related
    • Material mainSteel
    • Material secondaryLaminate
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit