Publish your products
(EGW) Wide Enclosed & Gasketed

(EGW) Wide Enclosed & Gasketed

The LED EGW fixture provides excellent lighting in heavy-duty, high-impact reinforced fiberglass housing. With its 2′ or 4’ gasketed design the LED EGW is ideal for utility, backroom and cooler applications. Offered with either a frosted or clear lens, both made from high-impact acrylic, and symmetrical distribution for outstanding light delivery.

The LED EGW fixture’s sloped housing design promotes water displacement and has NSF/ ANSI Standard 2 rated housing. The gear tray snaps out for easy driver access and housing is painted after fabrication. It has a limited 5-year warranty.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-egw
  • Product familyIndoor Lighting
  • Product groupEnclosed & Gasketed
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)6.25
  • Width (inches)14.38
Related
  • Material mainSteel
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit