Publish your products
CAVA-T, Recessed 2X2 Direct
Lumenwerx

CAVA-T, Recessed 2X2 Direct

Cava-T provides a pleasant canopy of gentle luminescence that brightens everyday work spaces as well as special areas. Cava-T is available in 1x4 and 2x2 modules for a variety of ceiling conditions. Cava-T is an ideal vehicle for ChromaWerx color tuning in education, office, and healthcare applications where modular recessed luminaires are used.
Specification
  • Size: 2x2, 1x4

    Light Source: Led

    Light Distribution: Direct

    Chromaticity: Static White, Duo , Sola , Quadro

    Mounting: Recessed

    Optics: Rlo
Technical specification
  • Unique ref.CATR-22
  • Product familyPendant
  • Product groupCava T
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
  • Height (inches)5.25
  • Width (inches)23.88
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit