Publish your products
POP RECESSED REGRESSED, Square
POP RECESSED REGRESSED, Square
POP RECESSED REGRESSED, Square
POP RECESSED REGRESSED, Square
POP RECESSED REGRESSED, Square
POP RECESSED REGRESSED, Square
POP RECESSED REGRESSED, Square
POP RECESSED REGRESSED, Square
POP RECESSED REGRESSED, Square
POP RECESSED REGRESSED, Square
    Lumenwerx

    POP RECESSED REGRESSED, Square

    Pop Recessed Regressed Square is a flexible, elegant, low-glare luminaire available in 10 different sizes. Its innovative, precision-crafted Uniform Lambertian Optic (ULO) allows all models to have a Uniform Glare Rating (UGR) of <19, beneficial for creating well-balanced, low glare architectural spaces. The fixture can be integrated in various grid ceiling and gypsum board setups. Pop Regressed Square comes in Chromawerx Sola and Duo , as well as Static White and BIOS.

    Specification
    • SIZE: 6" X 6" - 6" X 2' - 6" X 4' - 1' X 1' - 1' X 2' - 1' X 4' - 2' X 2' - 2' X 4' - 4' X 4' - 20" X 60"

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE, BIOS, DUO , SOLA, RED SOLID, GREEN SOLID, BLUE SOLID

      MOUNTING: RECESSED

      OPTICS: ULO

    Technical specification
    • Unique ref.PORRGSQ
    • Product familyRecessed
    • Product groupPop Recessed
    • TypeObject (single object)
    • Date of publishing2022-01-07
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • UNSPSC nameRecessed lighting
    • UNSPSC code39111505
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit