Publish your products
RIM HEGZAGON, Pendant
Lumenwerx

RIM HEGZAGON, Pendant

Available in three standard sizes, from 2’ to 4’ sides, Rim Hexagon fixtures are decorative with a sleek profile suitable in any interior environment, especially when combined with general lighting, wall wash, and/or perimeter effects. Rim Hexagon is equipped with LED arrays illuminating inward from its hexagonal housing. Rim Hexagon sizes can be combined (two to three fixtures only) to form Rim Multiple Hexagon luminaires. Rim Hexagon nominal light output ranges from 3900 to 15300 lumens. It is also available with Chromawerx Sola, Duo, and Quadro.

Specification
  • SIZE: 24", 36" 48" SIDE LENGTH

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: INWARD

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    OPTICS: ULO

Technical specification
  • Unique ref.RIMHP
  • Product familyPendant
  • Product groupRim Shape
  • TypeObject (single object)
  • Date of publishing2022-03-28
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States