Publish your products
RIM, Pendant Round
Lumenwerx

RIM, Pendant Round

5.0 out of 5 stars5.0(10 reviews)

Available in eight standard sizes, from 2’ to 12’ diameter, Rim Round fixtures are decorative with a sleek profile suitable in any interior environment, especially when combined with general lighting, wall wash, and/or perimeter effects. Standard Rim Round is equipped with LED arrays illuminating inward from its circular housing. In contrast, Rim Verso Round fixtures are equipped with LED arrays illuminating outward from their housing. Certain smaller Rim Round sizes can be combined (two to three fixtures only) to form Rim Multiple Round luminaires. Similarly, certain smaller Rim Round sizes can be vertically mounted and as such are known as Rim Air Round fixtures. Rim Round nominal light output ranges from 2000 to 24000 lumens. It is also available with Chromawerx Sola, Duo, and Quadro.

Specification
  • SIZE: 24", 36" 48", 60", 72", 96", 120", 144" DIAMETER

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    OPTICS: ULO

Technical specification
  • Unique ref.RIMRP
  • Product familyPendant
  • Product groupRim Round
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States