Publish your products
AERA 2 DOWNLIGHT, Recessed Round, Wall Wash
AERA 2 DOWNLIGHT, Recessed Round, Wall Wash
    Lumenwerx

    AERA 2 DOWNLIGHT, Recessed Round, Wall Wash

    Aera recessed downlights are true to size, encased in minimalist housing, and suitable additions to any interior space where outstanding optical performance, maximal eye comfort, and/or an industryleading wall wash are required.

    Specification
    • LIGHT SOURCE: LED

      LIGHT DISTRIBUTION:WALL WASH

      CHROMATICITY: STATIC WHITE, FULL SPECTRUM, DUO , SOLA

      MOUNTING: DOWNLIGHTS, RECESSED

      OPTICS: WALL WASH

    Technical specification
    • Unique ref.AE2RRWW
    • Product familyRecessed
    • Product groupAERA
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • UNSPSC nameRecessed lighting
    • UNSPSC code39111505
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit