Publish your products
CAMBER, Direct/Indirect
Lumenwerx

CAMBER, Direct/Indirect

Camber is a linear LED pendant luminaire with a thin, articulated profile. Using advanced LED engines and optical control, Camber provides wide spread uplight and well controlled downlight. This highly efficient and comfortable illumination is offered in a wide range of light distributions together with comprehensive electrical and controls options. Camber ICL with an Independently Controllable Light output of its indirect and direct components is also available. Camber is also available in T5 & T5HO.
Specification
  • Size: 8 21/32" x 1 9/16"

    Light Source: Led, T5, T5Ho

    Chromaticity: Static White

    Light Distribution: Direct/Indirect

    Mounting: Pendant

    Optics: Pmo
Technical specification
  • Unique ref.CAMP
  • Product familyPendant
  • Product groupCamber
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
  • Height (inches)1.57
  • Width (inches)8.66
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit