Publish your products
CLUSTER PI, Pendant
CLUSTER PI, Pendant
    Lumenwerx

    CLUSTER PI, Pendant

    Both Cluster Pi with HLO and Cluster Pi with KVCOTM integrate the beauty and quality of our Cluster family into circular fixtures featuring sophisticated optics and a timeless modernist esthetic. Cluster Pi with Miniature Reflector Optic (MRO) integrates the beauty and quality of our Cluster family into a fixture that illuminates through a circular array of light cells. The luminaire features
    a low profile of under 2" and can berecessed, surface, or pendant mounted.

    The luminaires occupy low profiles of under 2", are available in three sizes—Small (3.5"), Medium (6.5"), and Large (9")—and can be recessed, surface, or pendant mounted.

    Cluster Pi with Miniature Reflector Optic (MRO) integrates the beauty and quality of our Cluster family into a fixture that illuminates through a circular array of light cells. The luminaire features a low profile of under 2" and can be recessed, surface, or pendant mounted.
    With Miniature Reflector Optic the Medium and Large recessed models are designed to accommodate an add-on luminaire centrally positioned within its circular array.

    Specification
    • LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT

      CHROMATICITY: STATIC WHITE

      MOUNTING: PENDANT

      OPTICS: HLO, KVCO™, MRO

    Technical specification
    • Unique ref.CLUPIP
    • Product familyPendant
    • Product groupCluster Pendant
    • TypeObject (single object)
    • Date of publishing2024-10-30
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit