Publish your products
CUBITO, Wall Direct/Indirect
Lumenwerx

CUBITO, Wall Direct/Indirect

A fresh face on a familiar form. It’s lighting with an edge! Cubito illuminates its square profile through two adjacent sides, forming a luminous right angle 2 ½" on each side. Wall mount Cubito as an uplight or downlight; run it at the wall/ceiling line to delineate the planes; install it vertically at the corner of two walls as a luminous signal, either surface or recessed. Cubito can be a discrete luminaire, a continuous line of light, or turn corners in one plane or two.
Specification
  • SIZE: 2 1/2" X 2 1/2" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE MOUNTING: SURFACE, WALL, WALL-RECESSED OPTICS: HLO
Technical specification
  • Unique ref.CUBW
  • Product familyWall
  • Product groupCubito
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
  • Height (inches)2.5
  • Width (inches)2.5
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit