Publish your products
ECANA 4 DOWNLIGHT, Recessed Round
ECANA 4 DOWNLIGHT, Recessed Round
    Lumenwerx

    ECANA 4 DOWNLIGHT, Recessed Round

    The Ecana downlight family is designed as round or square fixtures with simple detailing, available in 3", 4", and 6" sizes. The family includes fixed, adjustable, and wall wash conf igurations and blends effortlessly into various settings, enriching small and large-scale projects with practical, cost-effective, and finely tuned lighting.

    Specification
    • SIZE: DIAMETER - 4", Shapes - ROUND, SQUARE

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT, WALL WASH, ADJUSTABLE

      CERTIFICATIONS: Declare

      CHROMATICITY: STATIC WHITE, SOLA , DUO

      MOUNTING: DOWNLIGHTS

      OPTICS: XPoint™

    Technical specification
    • Unique ref.EC4RR
    • Product familyRecessed
    • Product groupEcana
    • TypeObject (single object)
    • Date of publishing2024-10-29
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • UNSPSC nameRecessed lighting
    • UNSPSC code39111505
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit