Publish your products
RIM, Pendant Square
Lumenwerx

RIM, Pendant Square

Rim Square combines generous ambient illumination with elegant geometry. The 2" high extruded aluminum frame is constructed with welded miter joints into a seamless form that can be painted in a wide range of standard and custom colors. The driver installs remotely, either above or below the ceiling. The four-point suspension us available in an ultra-clean integrated power-over-cable option. Rim Square is available in three sizes: 12" x 12", 24" x 24" and 48" x 48". Nominal light output ranges from 1200 to 10000 lumens, with efficacy up to 84 lumens per watt. Rim is also available in Round and Linear forms and with ChromaWerx Sola, Duo, and Quadro.
Specification
  • SIZE: 12" X 12", 24" X 24" AND 48" X 48" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: PENDANT OPTICS: ULO
Technical specification
  • Unique ref.RIMSP
  • Product familyPendant
  • Product groupRim Square
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit