Publish your products
RIM TRIANGLE , Pendant
Lumenwerx

RIM TRIANGLE , Pendant

Available in five standard sizes, from 2’ to 6’ sides, the equilateral Rim Triangle fixtures are decorative with a sleek profile suitable in any interior environment, especially when combined with general lighting, wall wash, and/or perimeter effects. Rim Triangle is equipped with LED arrays illuminating inward from its triangular housing. Certain smaller Rim Triangle sizes can be combined (two to
three fixtures only) to form Rim Multiple Triangle luminaires. Rim Triangle nominal light output ranges from 2000 to 11400 lumens. It is also available with Chromawerx Sola, Duo, and Quadro.

Specification
  • SIZE: 24", 36", 48", 60", 72" SIDE LENGTH

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: INWARD

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    OPTICS: ULO

Technical specification
  • Unique ref.RIMTP
  • Product familyPendant
  • Product groupRim Shape
  • TypeObject (single object)
  • Date of publishing2022-08-10
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit