Publish your products
RIM VERSO, Acoustix
Lumenwerx

RIM VERSO, Acoustix

Rim Verso Acoustix combines generous ambient illumination with elegant geometry. The 2" high extruded aluminum frame is formed and finished into a seamless ring that can be painted in a wide range of standard and custom colors. The driver installs remotely, either above or below the ceiling. Three-to-four point suspension is available in an ultra-clean integrated power-over-cable option. Rim Verso Acoustix is available in three diameters: 24", 36" and 48". Nominal light output ranges from 2000 to 8000 lumens, with efficacy up to 77 lumens per watt. Rim Verso Acoustix is available in Static White. Chromawerx QUADRO, DUO and SOLA are also available.

    Specification
    • SIZE: Ø 24", Ø 36", Ø 48"

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT

      CHROMATICITY: STATIC WHITE, CHROMAWERX QUADRO, DUO, SOLA

      MOUNTING: PENDANT

      MOUNTING POINTS: SINGLE CANOPY, MULTIPLE CANOPY

    Technical specification
    • Unique ref.RIMVACORP
    • Product familyPendant
    • Product groupAcoustic
    • TypeObject (single object)
    • Date of publishing2021-10-12
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryFibre-felt
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit