Publish your products
SELKA, Pendant, Direct
Lumenwerx

SELKA, Pendant, Direct

With angular end caps, deep interior channel, and pleasing aspect ratio, Selka presents a crisp, refreshing style. Widespread uplight, comfortable downlight, high efficacy, and generous light output all make Selka eminently practical. Selka offers two distinctive downlight options: a regressed light guide and regressed parabolic louvers, in either specular or matte finish. Both options combine visual comfort with good cut off and a soft downlight distribution. For direct/indirect distributions, our light guide optic produces smooth ceiling brightness and wide spacing. Selka can be installed as discrete luminaires or continuous runs. The compact profile accommodates all LumenWerx electrical options, including independent control of indirect and direct lighting.
Specification
  • SIZE: 3 3/8" X 3 7/8", 3 3/8" X 3 1/2" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT WIDESPREAD CHROMATICITY: STATIC WHITE MOUNTING: PENDANT OPTICS: MPL, RLG, SPL, WIO
Technical specification
  • Unique ref.SELPD
  • Product familyPendant
  • Product groupSelka
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit