Publish your products
SHELL ROUND, Pendant 12, Direct
Lumenwerx

SHELL ROUND, Pendant 12, Direct

Shell is a luminous form that is simple, balanced, and well detailed. Remarkably versatile, Shell complements general illumination in working spaces and provides functional illumination over conference tables, in break or lunch rooms, and in circulation spaces. Shell Recessed can install fully flush or semi-recessed, with an adjustable projection up to 1.0". Shell is available with Chromawerx Duo, Sola and Solid.
Specification
  • SIZE: 8", 12" & 24" DIAMETER LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: RECESSED, SURFACE, PENDANT, WALL OPTICS: HLO
Technical specification
  • Unique ref.SHEP-12
  • Product familyPendant
  • Product groupShell
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit