Publish your products
TOGO, Pendant 24
Lumenwerx

TOGO, Pendant 24

Togo provides generous ambient illumination from a minimal and elegant ring form. Nestled in a crisp 4" high opaque band, the distinctive, annular diffuser glows inwardly. The diffuser’s softly rounded compound curve lends Togo a slender appearance. Available in 18", 24", 36" and 48" diameters. Togo delivers efficient, widespread, direct/indirect illumination (65/35) with spacing criteria of 1.6 and a range of light outputs. Togo’s outer housing of extruded aluminum is welded and buffed to a seamless band that can be painted in our nine standard finishes, or an RAL custom color, to coordinate with virtually any interior finish. The Togo driver mounts remotely, either above or below the ceiling. In addition to a conventional power cord, Togo also offers an ultra-clean mounting detail with integrated power and suspension cables. Controls include dimming to 1% in 0-10V, line voltage, and digital protocols. Night light and emergency circuiting are available. Togo supports the full range of ChromaWerx Sola, Duo, and Quadro options for tunable white and RGBW expressive color.
Specification
  • SIZE: 18", 24", 36", 48" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: PENDANT, WALL OPTICS: ULO
Technical specification
  • Unique ref.TOGP-24
  • Product familyPendant
  • Product groupTogo
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit