Publish your products
VIA1.5, ACOUSTIX-SPOKE, Pendant
VIA1.5, ACOUSTIX-SPOKE, Pendant
VIA1.5, ACOUSTIX-SPOKE, Pendant
    Lumenwerx

    VIA1.5, ACOUSTIX-SPOKE, Pendant

    Via 1.5 Acoustix is available in pre-assembled X, and Y spoke shapes created by the mitering of corresponding linear Via units. Shipped directly from factory, the spokes not only incorporate all of the features that have made the Via family so successful—including its stylish regressed end cap and our High-Efficiency Lambertian Optic (HLO)—but they also possess the ability to dampen noise reverberation.

    Specification
    • SIZE: 2' Y SPOKE, 3' Y SPOKE, 2' X SPOKE

      LIGHT SOURCE: STATIC WHITE, BIOS

      LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT

      MOUNTING: PENDANT

      DIRECT OPTICS: HLO

      INDIRECT OPTIC: WIO2

    Technical specification
    • Unique ref.VIA1_5ACOPXY
    • Product familyPendant
    • Product groupAcoustic
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryFibre-felt
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit