Publish your products
VIA WET, Surface, Direct
Lumenwerx

VIA WET, Surface, Direct

Via Wet offers architectural lighting for wet locations in both exterior and interior applications. With a simple 3¾" high by 4½" wide profile of extruded aluminum, Via Wet can be installed in recessed, ceiling, wall, or pendant mounting. Fully sealed, Via Wet is suitable for extreme weather condition, -20ºC/-4ºF to 40ºC/104ºF. A choice of output options provides up to 1000 lumens per foot section.
Specification
  • SIZE: 4 1/2" X 3 3/4" LIGHT SOURCE: LED, T5, T5HO LIGHT DISTRIBUTION: DIRECT, ASYMMETRIC DIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED, SURFACE, PENDANT, WALL OPTICS: HLO, PMO
Technical specification
  • Unique ref.VIAWETS
  • Product familySurface
  • Product groupVia Wet
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_85
  • Uniclass 2015 DescriptionSurface luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit