Publish your products
Luna Layer 1×6 Brushed Thermowood Cladding
Luna Layer 1×6 Brushed Thermowood Cladding
Luna Layer 1×6 Brushed Thermowood Cladding
Luna Layer 1×6 Brushed Thermowood Cladding
Luna Layer 1×6 Brushed Thermowood Cladding
    Lunawood

    Luna Layer 1×6 Brushed Thermowood Cladding

    Luna Layer 1x6 is a premium, chemical-free, ThermoWood® cladding with a beautiful, brushed surface and a uniform caramel-brown color. It is highly suitable for facades, interiors, and other decorative surfaces where a sustainable and long-lasting wood surface is desired. Crafted in Finland from certified and renewable Nordic Spruce, Luna Layer is a sustainable and healthy choice for all climate conditions. If left untreated outdoors, it develops a beautiful, naturally greyed patina over time.


    Patented ThermoWood® Process

    Lunawood’s trademarked ThermoWood® products are produced with over 20 years of experience, using a patented and annually audited process supervised by an independent third party. The completely chemical-free ThermoWood® process enhances the wood's technical properties permanently, significantly improving the wood's rot-resistance, stability, and durability in all climates. The moisture content of the wood is reduced to 4–7%, making Lunawood products both lighter and exceptionally stable. Additionally, the process eliminates sugars from the wood, leaving Lunawood completely resin-free.

    Lunawood ThermoWood® products store up to *five times more carbon than is emitted during the production process, providing significant carbon storage for decades to come.

    (*Lunawood Environmental Product Declaration (EPD))

    Specification
    • Panel Type: Shiplap Dimensions: 0.75 x 5.59 in. (19x142 mm) Species: Thermally modified Nordic spruce Use: Exterior, Interior Durability class: 2 (15+ years’ protection against wood decay) Texture: brushed surface with visible wood grain and knots Installation: Stainless screws or nails (follow Lunawood’s official Installation Guide)
    Technical specification
    • Unique ref.luna-layer-1x6-brushed-thermowood-cladding
    • Product familyCladding
    • Product groupLunawood Nordic Collection
    • TypeBuilding Material
    • Date of publishing2025-02-13
    • Edition number1
    • Height (inches)0.75
    • Width (inches)5.59
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit