Publish your products
Lundhs Baltic Brown Wall Tiles

Lundhs Baltic Brown Wall Tiles

LUNDHS Baltic Brown is a dark brown, coarse-grained granite. It is a 100% natural material, quarried by Palin Granit, from the mountains in south east of Finland, then refined into panels/tiles with a selection of finishes and sizes for wall decoration and paneling. It is a classic and well known building material with high performance and moderate price.

Available in four different surface finishes:

* Polished (smooth, glossy)
* Honed (smooth, matte)
* Caress (textured, glossy)
* Silk (textured, matte)

Get in contact with Lundhs Real Stone

Specification
  • Natural stone from Finland. Stone type; Granite. Available as "cut to size" for large projects upon request. Available in pre-produced sizes (mm): 305x305, 305x610, 400x400, 400x600, 800x400, 600x600, 600x1200. Thickness; 10mm, 12mm, 15mm. Recommended suface finishes: Polished, Silk/Leather, Honed, Caress Weight 2680 kg/m3.
Technical specification
  • Unique ref.Lundhs_Baltic_Brown_Wall_Tiles
  • Product familyWall panels/Tiles
  • Product groupFor indoor walls, dry and wet rooms
  • TypeObject (single object)
  • Date of publishing2017-01-04
  • Edition number2
Related
  • Material mainStone
  • Material secondaryStone
  • Designed inFinland
Classification
  • BIMobject CategoryBuilding Materials - Tiles
  • IFC classificationSurface
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_25_71_14_56
  • Uniclass 2015 DescriptionNatural stone panels
  • CSI MasterFormat 2014 Code09 30 33
  • CSI MasterFormat 2014 TitleStone Tiling
  • OmniClass Number23-15 15 13 11
  • OmniClass TitleNatural Stone Wall Tiles
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe Asia North America
Åland Islands
China
United States
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit