Publish your products
Lundhs Ocean Wall Tiles

Lundhs Ocean Wall Tiles

LUNDHS Ocean has a grey-green background with small blueish feldspar crystals. 

LUNDHS Ocean is a 100% natural material, quarried from the mountain, then refined into tiles with a selection of finishes and sizes suitable for walls. Natural stones from Lundhs are high performance products with an unique appearance. LUNDHS Ocean has no gloss reduction or colour discoloration from repeated cleaning or exposure to sun or temperature.  It is recommended for highly trafficated areas, due to extreme scratch resistance and no staining issues.

Available in four different surface finishes:

* Polished (smooth, glossy)

* Honed (smooth matte)

* Caress (textured, glossy) 

* Silk (textured, matte)

Get in contact with Lundhs Real Stone

Specification
  • Natural stone from Norway. Stone type; Larvikite/Monzonite.
    Cut to size for large projects.
    Available in pre-produced sizes (mm): 305x305, 305x610, 400x400, 400x600, 800x400, 600x600, 600x1200.
    Thickness; 10mm, 12mm, 15mm.
    Recommended suface finishes: Polished, Honed, Silk/Leather, Caress.
    Weight 2730 kg/m3.

Technical specification
  • Unique ref.Lundhs_Ocean_Wall_Tiles
  • Product familyWall panels/Tiles
  • Product groupFor indoor walls, dry and wet rooms
  • TypeObject (single object)
  • Date of publishing2017-01-04
  • Edition number2
Related
  • Material mainStone
  • Material secondaryStone
  • Designed inNorway
Classification
  • BIMobject CategoryBuilding Materials - Tiles
  • IFC classificationSurface
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_25_71_14_56
  • Uniclass 2015 DescriptionNatural stone panels
  • CSI MasterFormat 2014 Code09 30 33
  • CSI MasterFormat 2014 TitleStone Tiling
  • OmniClass Number23-15 15 13 11
  • OmniClass TitleNatural Stone Wall Tiles
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe Asia North America
Åland Islands
China
United States
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit