Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lutronelectronics/products/fa974065-c355-4e3e-87df-a1af94f68ce0
Home
Categories
Windows
Blinds
Sivoia QS/QS Wireless Drapery Track
Available in United States
Lutron Electronics
Follow
Sivoia QS/QS Wireless Drapery Track
Lutron drapery track systems provide a wide range of options to suit the needs of any application. Our systems allow for tracks up to 30 ft long, single or multi-bend curved tracks, manual-open override, track splicing, 90° curves, and much more.
Download
Get in contact with Lutron Electronics
Log in
Technical specification
Technical specification
Unique ref.
lutron-drapery-QS-QSWireless
Product family
Draperies
Product group
Sivoia QS
Date of publishing
2020-09-30
Edition number
1
Width (inches)
24
Links
Links
Product url
https://www.lutron.com/en-US/products/Pages/shadingsystems/sivoiaqs/windowtreatments/draperysystems/draperytradional.aspx
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Lutron#/page:1
Related
Related
Material main
Metal
Material secondary
Plastic
Designed in
United States
Classification
Classification
BIMobject Category
Windows - Blinds
Region availability
North America
Canada
United States
Similar products
Lutron Electronics
Alena Drapery System
4.5
(
26
)
Download
Lutron Electronics
Palladiom Roller Shade
4.6
(
11
)
Download
Lutron Electronics
Contract Roller Shades (Motorized)
3.9
(
8
)
Download
Lutron Electronics
Contract Roller Shades
Download
Lutron Electronics
Sivoia® QS Motorized Roller Shade, 225 sq. ft. of Fabric Maximum, Multiple Mounting Applications
4.2
(
5
)
Download
Lutron Electronics
Sivoia QS Triathlon Honeycomb Shades
Download