Publish your products
Contract Roller Shades

Contract Roller Shades

With the right fabric, Lutron high-quality, commercial-grade manual shades can help protect building occupants from harmful glare and uncomfortable thermal gain. While manual shades do require that occupants take an active role in managing daylight and glare, with the right fabric they can economically and effectively control daylight and preserve views.

Get in contact with Lutron Electronics

Specification
  • Features
    • Geared clutch provides smooth operation
    • Aluminum tube: no rust stains on the fabric from cut tube ends
    • Covers windows up to 10 ft (3.05 m) wide*
    • Covers windows up to 15 ft (4.57 m) tall*
    *Fabric selection may limit the maximum size of a shade.
    Use Lutron myProjects to determine shade size and fabric
    selection compatibility
    • 3/4 in (19 mm) symmetrical light gaps**
    **At high aspect ratio (tall and narrow) shade sizes, Lutron may
    increase the size of the light gaps to compensate for the
    increased probability of telescoping.
    • Operating environment: 32° -104° F (0° -40° C);
    0%-90% humidity, non-condensing
    • Covered by Lutron Shading Solutions standard warranty; see:
    lutron.com/TechnicalDocumentLibrary/Window Systems Warranty.pdf

Technical specification
  • Unique ref.lutron-roller-contract
  • Product familyShades
  • Product groupContract Rollers
  • TypeObject (single object)
  • Date of publishing2019-11-22
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryWindows - Blinds
  • Uniclass 2015 CodePr_30_59_07_72
  • Uniclass 2015 DescriptionRoller blinds
  • CSI MasterFormat 2014 Code12 24 13
  • CSI MasterFormat 2014 TitleRoller Window Shades
  • OmniClass Number23-17 21 13 17 13
  • OmniClass TitleRoller Shades

Region availability

North America
United States