Publish your products
Sivoia QS Triathlon Honeycomb Shades
Sivoia QS Triathlon Honeycomb Shades
Sivoia QS Triathlon Honeycomb Shades
Sivoia QS Triathlon Honeycomb Shades
Sivoia QS Triathlon Honeycomb Shades
Sivoia QS Triathlon Honeycomb Shades
Sivoia QS Triathlon Honeycomb Shades
Sivoia QS Triathlon Honeycomb Shades
Sivoia QS Triathlon Honeycomb Shades
Sivoia QS Triathlon Honeycomb Shades

    Sivoia QS Triathlon Honeycomb Shades

    Sivoia QS Triathlon is the most fashionable, flexible and affordable motorized shading system available today. This battery-powered solution offers industry-leading battery life for easy installation and maintenance, perfect for retrofit applications. Available in new roller shade or insulating honeycomb styles, these shades have a wide variety of beautiful fabric colors and textures to meet the functional and aesthetic needs of any space. Able to work as a standalone or system solution, these shades can be controlled at the touch of a button.

    Get in contact with Lutron Electronics

    Specification
    • Maximum Size per Drive 64 ft²
      Mount Type Inside or outside of window frame
      Fabric Options Light-Filtering Single-Cell | Light-Filtering Double-Cell | Room-Darkening
      Operation Cordless Manual Shades | Automated Shades
      Motor Speed 1.8 inch/second
      Voltage 6 V to 12 V
      Torque 2.5 pound force-inch
      Watts 5.0 watt
      Fabric Families Cyprus | Monaco, Rio | Sedona | Napa | Prague

    Technical specification
    • Unique ref.lutron-triathlon-honeycomb
    • Product familyShades
    • Product groupSivoia QS Triathlon
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryWindows - Blinds
    • CSI MasterFormat 2014 Code12 24 16.16
    • CSI MasterFormat 2014 TitleCellular Shades
    • OmniClass Number23-17 21 13 17 11
    • OmniClass TitleCellular/Pleated Shades

    Region availability

    North America
    United States