Publish your products
GRAFIK Eye® - GRX-IRPS-WH Infrared Transmitter/Receiver Pair

GRAFIK Eye® - GRX-IRPS-WH Infrared Transmitter/Receiver Pair

Description

Infrared transmitter/receiver pair automatically coordinates lighting preset functions in areas with partitions (example: partitioned meeting rooms and ballrooms). Sensors may be used with any GRAFIK Eye 3000 or 4000 systems as well as GRAFIK Eye Centralized Lighting Control Systems.
  • Automatically combines lighting preset functions when partition is open creating one large space.
  • Lighting preset functions become independent as partition is closed creating several smaller spaces.
Sensors require additional Lutron interface (GRX-AV or OMX-AV) and power supply (GRX-12VDC) for proper operation.

Important Notes
  1. Read all instructions carefully before starting installation.
  2. This device must be installed by a qualified electrician.
  3. Install in accordance with the National Electric Code® and all applicable local regulations.
  4. Turn power OFF at the control panel before installing the device. Do not connect high-voltage power to low voltage terminals. Improper wiring can result in personal injury or damage to the device or to other equipment.
Specifications
  • Operating voltage: Low-voltage Class 2 (PELV) 12 V~ from GRX-12VDC plug-in power supply (ordered separately). One GRX-12VDC can supply power to five sensor transmitter/receiver pairs.
  • Transmitter and receiver have reverse polarity and short-circuit protection.
  • Receiver includes an LED indicator that assists in sensor alignment during installation and sensor operating status.
  • Each GRX-AV or OMX-AV interface (ordered separately) can accommodate up to five transmitter/receiver pairs for five different moveable walls.
  • 32-104°F (0 - 40°C). Relative humidity less than 90% non-condensing.
  • Surface mount indoors only

Get in contact with Lutron Electronics

Specification
  • Dimming / Dimmer Yes
    Type Infrared | Lights On/Off | Dimming
    Environment Indoor
    Amp Rating 0 amps to 1 amps
    Depth 1.5"
    Height 2.5"
    Voltage 24 V
    Width 4.75"

Technical specification
  • Unique ref.lutron-grafik-sensor
  • Product familyPresence Detection/Registration
  • Product groupGRAFIK Systems®
  • TypeObject (single object)
  • Date of publishing2019-11-27
  • Edition number2
  • Height (inches)2.5
  • Width (inches)4.75
  • Depth (inches)1.5
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States