Publish your products
myRoom XC Guestroom Wireless Processor
myRoom XC Guestroom Wireless Processor

    myRoom XC Guestroom Wireless Processor

    The guestroom wireless processor integrates Clear Connect – Type X devices (such as Ketra loads) with Clear Connect – Type A devices (such as Pico wireless controls and Radio Powr Savr sensors).

    Get in contact with Lutron Electronics

    Specification
    • Each guestroom wireless processor can communicate with the following: 

      • Clear Connect - Type X devices (100 maximum)– Commercial Ketra Type X loads– Sunnata dimmers / switches / keypads– Lumaris RGB + Tunable White tape light – Athena wireless nodes– Rania D2 

      • Clear Connect - Type A devices (50 maximum)– Pico wireless controls– Radio Powr Savr occupancy/vacancy sensors (15 maximum) Features 

      • Powered by an IEEE 802.3af, IEEE 802.3at or IEEE 802.3bt compliant LPS / SELV PoE or PoE+ power supply, Lutron model L-POEI-BL or by others (sold separately). 

      • Timeclock scheduling of daily events. 

      • Connects to the network via an Ethernet connection. 

      • Local device operation will continue to function if internet connection is lost.

      Specifications 

      Regulatory Approvals • cULus • FCC • IC • NOM • IFTEL 

      PoE Power • Processor is an IEEE 802.3af compliant Class 1 device; typical 1.5 W (max 4.0 W) • 48 V- 100 mA (IEEE 802.3af, IEEE 802.3at or IEEE 802.3bt compliant LPS / SELV PoE or PoE+) • Compatible power supply: L-POEI-BL available for purchase separately, or IEEE 802.3af, IEEE 802.3at or IEEE 802.3bt compliant LPS / SELV PoE or PoE+ supply by others 

      Environment • Operating temperatures 32 °F to 104 °F (0 °C to 40 °C) • Relative humidity: 0% to 90% non-condensing • For indoor use only 

      ESD Protection • Tested to withstand electrostatic discharge without damage or memory loss, in accordance with IEC 61000-4-2. 

      Surge Protection • Tested to withstand surge voltages without damage or loss of operation, in accordance with IEEE C62.41-1991 Recommended Practice for Surge Voltages in Low-Voltage AC Power Circuits. 

      Power Failure • 10-year power failure memory: Should the power be interrupted, the wireless processor will return to its previous state prior to the interruption when power is restored.

      Mounting • The guestroom wireless processor can be recess-mounted or wall-mounted using the included recess bracket or junction box bracket in a nonmetal ceiling tile or drywall. When mounting on a 4 in x 4 in (102 mm x 102 mm) junction box, a mud ring (not supplied) must be used. • The guestroom wireless processor can also be shelf-mounted using the L-SMNT-WH (sold separately). • The guestroom wireless processor and Clear Connect - Type X devices must be mounted 5 ft (1.5 m) away from wireless interference sources like microwaves, Wireless Access Points (WAP), etc. • Do not install the guestroom wireless processor in metallic enclosures. • Do not install the guestroom wireless processor above metal ceilings or tiles with metal backing. 

      Wiring • Use Cat5e minimum cable. Maximum length is 328 ft (100 m) from router to processor. Each wireless processor needs to have a home run Ethernet connection back to the PoE supply. • PoE wiring must be kept internal to the building. Do not run PoE wiring outdoors

    Technical specification
    • Unique ref.lutron-myroomxc-rf2-gcu
    • Product familyLighting Controls
    • Product groupmyRoom XC
    • TypeObject (single object)
    • Date of publishing2026-04-17
    • Edition number1
    • Height (inches)4.04
    • Width (inches)4.04
    • Depth (inches)1.17
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectrical - Controls
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit