Publish your products
Sivoia® QS Smart Panel Power Supply, 120 V, 10 Output, Easy Installation

Sivoia® QS Smart Panel Power Supply, 120 V, 10 Output, Easy Installation

The Sivoia QS Smart Panel power supply (QSPS-10PNL) is a 35 V hardwired power supply that is used with Lutron® QS lighting or shading devices. QSPS-10PNL simplifies the wiring and organizes installations that require multiple power supplies. Each panel contains ten 30 W (60 W peak) power supplies, designed for use with Lutron QS lighting and shading devices. QSPS-10PNL is designed to be hardwired into a standard 120 V~ circuit. The panel contains fuses on each output to protect the device in the event of a miswire.

Features:

  • 35 V supply that provides power to shades, drapery drive units, keypads, and accessories
  • Simple wiring scheme uses 4-conductor low voltage link to provide power and communication for both QS electronic drive units (EDUs) and seeTouch QS keypads
  • Flexible wiring topology for easy installation and integration
  • 10 output panel provides power for 10 to 30 shades based on shade dimensions
  • Smart diagnostics reduce installation time and system verification
  • Confirms system communication and facilitates system installation
  • Provides easy system testing with manual override buttons for shades and lighting

Get in contact with Lutron Electronics

Specification
  • Type Sivoia Smart Panel
    Environment Indoor
    Amp Rating 10 amps
    Depth 4.1875"
    Height 18"
    Voltage 120 V to 240 V
    Width 10.875"

Technical specification
  • Unique ref.lutron-qsps
  • Product familyDistribution Boards and Control Panels
  • Product groupSivoia® QS
  • TypeObject (single object)
  • Date of publishing2010-12-22
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code26 22 13
  • CSI MasterFormat 2014 TitleLow-Voltage Distribution Transformers
  • OmniClass Number23-35 31 17
  • OmniClass TitleElectrical Panel Boards

Region availability

North America
Canada
United States