Publish your products
Sivoia® QS Motorized Roller Shade, 64 sq. ft. of Fabric Maximum, Multiple Mounting Applications

Sivoia® QS Motorized Roller Shade, 64 sq. ft. of Fabric Maximum, Multiple Mounting Applications

The Sivoia® QS Motorized Roller 64 Series Shades create the perfect light for any space or activity with an offering of sheer, dim-out, and blackout fabrics. Choose a sheer to maintain view while diffusing UV rays that may damage furnishings. Dim-out fabrics provide privacy while blackout fabrics are 100% opaque to eliminate all daylight. Roller 64 utilizes a universal, one-piece bracket for ceiling, wall, and jamb mounting options. It has a minimum bracket-to-bracket width of 18.5 inches, and a maximum bracket-to-bracket width of 8 feet. Roller 64 operates at less than 38 dBA at 3 feet, and can operate up to 64 square feet of fabric.

Get in contact with Lutron Electronics

Specification
  • Mount Type Inside | Outside | Pocket
    Fabric Options Sheer | Blackout | Privacy | Solar | Thermal
    Fabric Drop Regular | Reverse
    Bracket Options Wall | Ceiling | Jamb/Recess | Endcaps | Fascia Squared | Fascia Rounded | Dual Mount
    Operation Powered
    Maximum Size per Drive 64 ft²

Technical specification
  • Unique ref.lutron-roller-64
  • Product familyShades
  • Product groupSivoia® QS
  • TypeObject (single object)
  • Date of publishing2010-12-22
  • Edition number2
Related
  • Material mainFabric
  • Material secondaryMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryWindows - Blinds
  • CSI MasterFormat 2014 Code12 24 13
  • CSI MasterFormat 2014 TitleRoller Window Shades
  • OmniClass Number23-17 21 13 17 13
  • OmniClass TitleRoller Shades

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit