Publish your products
Energi Savr Node 0–10 V/Softswitch

Energi Savr Node 0–10 V/Softswitch

The Energi Savr Node with Softswitch module digitally integrates controls and powers communication throughout the lighting control system. The Energi Savr Node 0–10 V/Softswitch is a simple, programmable, smart module that controls all the lights and saves energy in a commercial space. The Energi Savr Node with Softswitch module can be used to switch third-party ballasts and other non-dim loads, as well as connect wired and wireless occupancy/vacancy sensors, daylight sensors, and wallstations to manage light in a variety of spaces. Ideal for retrofits and new construction, each Energi Savr Node with Softswitch module can be installed locally, without connecting to a central panel.

Get in contact with Lutron Electronics

Specification
  • Type Softswitch Fixture Controller
    Environment Indoor
    Amp Rating 0 amps to 1 amps
    Depth 3.1875"
    Height 13.25"
    Voltage 120 V to 277 V
    Width 9.25"

Technical specification
  • Unique ref.lutron-softswitchqsn
  • Product familyLighting Controls
  • Product groupEnergi Savr Node
  • TypeObject (single object)
  • Date of publishing2019-11-22
  • Edition number1
  • Height (inches)13.25
  • Width (inches)9.25
  • Depth (inches)3.19
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • CSI MasterFormat 2014 Code26 09 43.16
  • CSI MasterFormat 2014 TitleAddressable Fixture Lighting Control
  • OmniClass Number23-27 15 21 11
  • OmniClass TitleBuilding Lighting Control Panel

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit