This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Pedestrian Gate mWing - Speed gate - Half-Height

Unique ref.: magnetic-mWing
Brand: Magnetic Autocontrol
Product family: FlowMotion
Product group: Pedestrian gates
Width (mm): 1300
Height (mm): 1050
Depth (mm): 180
Date of publishing: 2019-03-10
Edition number: 1
Type: Object (single object)
Download (4)
Sensor Wing Gate (speed gate) for Access Control in office, industry and administration buildings with:
- Comfortable contactless passage
- Convenient transit due to complete opening of wings
- Pleasant design for greater user acceptance
- Easy usage through clear validation indication
- Intuitive passenger guidance due to illumination option
- Different passage width options from 600 to 900 mm for convenient barrier-free access, luggage and material transportation
- Silent and smooth operation
- High passenger frequency (speed gate)
- Quick opening times (0.6s – 1 s depending on wing size)
- Early open functionality
- Open gate option
- Indoor and outdoor installation
- Usage in controlled and un-controlled access areas
- No under-crawling
- No over-climbing through different wing height options from 850 to 1,800 mm
- Controlled internal gate area for additional passenger safety
- Prevention of tailgating or backpacking
- Detection of passage direction
- Locking against forced entry
- Secure position or free rotation during power outage or alarm

Control and drive system:
- Integrated control system with display for parameterization and set-up
- MHTM drive system for minimum 10 million opening and closing cycles
- Connection for 100 – 240 VAC, 50/60 Hz
- Connections for all current card reader systems
- 8 digital inputs with free allocable functions
- 4 digital outputs and 6 output relays for illumination control and status readout (free allocable)

Housing material:
- 2 component-polyurethane mDure
- Highly resistant to impacts, scratches and abrasion
- Resistant against corrosion, UV light, detergents and disinfectants
- Environmentally friendly disposal as household garbage
- Glass elements for lane separation
- Enclosure protection rating: IP54

Dimensions:
- Dimensions of housing: ??? x ??? x ??? mm (W x H x D)
- Passage width: 600 mm (standard lane) or 900 mm (wide lane)
- Installation space for readers: 60 x 80 x 40 mm (W x H x D)

Module types & versions:
- Module types: left end module, right end module and middle module
- Wing height: half-height wing (900mm) and full height wing (1800mm)

Installation:
- Screw mounting on stable floor surface
- Alternative mounting on unfinished floor by use of adjustable foundation frame
- Alternative glue mounting by use of a metal base plate
- Temperature range: -30 to +50 °C

Options & Accessories:
- Customer-specific colour versions
- LED frame illumination in Green/Red
- LED floor illumination in White
- Passage indicator Green/Red (Gate end display GED)
- Buzzer
- Signalization LED
- Ethernet interface
- Foundation mounting frame
- Attachment set
- Emergency push button
- Guiding rail system mGuide


Material main: 2C Polyurethane
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 120

BIMobject Category: Doors - Other Doors
IFC classification: Furniture
Uniclass 1.4 Code: JW40
Uniclass 1.4 Description: Access control systems
Uniclass 2.0 Code: SS-25-32-60
Uniclass 2.0 Description: Pedestrian Access Point Control Barrier Systems
Uniclass 2015 Code: Ac_20_85_63
Uniclass 2015 Description: Pedestrian security checking
NBS Reference Code: 25-32-60
NBS Reference Description: Pedestrian Access Point Control Barrier Systems
CSI MasterFormat 2014 Code: 11 14 13
CSI MasterFormat 2014 Title: Pedestrian Gates
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Other

Name Value
Height 1050 mm
Thickness 180 mm
Width 1300 mm

BIMobject®