Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
malvestio/products/116688a2-091d-4eb7-b52b-09027e05c6dd
Home
Categories
Medical
Other Medical
GAMMA3 - ELECTRIC BED
Available in United States
Malvestio
Follow
GAMMA3 - ELECTRIC BED
3.7
(6 reviews)
Bed, electric, 4 sections, abs mattress platform, height adjustment with compass movement, translating backrest, electrically adjustable trend/reverse trend, integrated bed lengthener, battery included.
Download
Technical specification
Technical specification
Unique ref.
ALL-WARDS-346780H
Product family
Healthcare Facility
Product group
Furniture
Type
Object (single object)
Date of publishing
2014-11-06
Edition number
2
Height (mm)
800
Width (mm)
2180
Depth (mm)
840
Links
Links
Product url
http://www.malvestio.it/malvestio/en/scheda_A.php?IDprod=173
Installation instructions
http://www.malvestio.it/malvestio/en/configuratori.php
Instruction video
http://www.malvestio.it/malvestio/en/video.php
Related
Related
Material main
ABS
Material secondary
Plastic
Designed in
Italy
Manufactured in
Italy
Weight Net (Kg)
100
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Midmark
Ritter 204 Examination Table
3.9
(
14
)
Download
Midmark
Midmark 6282 Wall Mounted PC Workstation
3.3
(
9
)
Download
Activar Construction Products Group
JL Industries | AED Cabinet LifeStart 1400 Series
4.2
(
17
)
Download
Southwest Solutions Group
Rolling Stool Medical Furniture
4.3
(
10
)
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download