Publish your products
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small
    Martin

    Exterior Dot-1 Pro Outdoor-Rated, String-Based RGBW LED Dots - Small

    Features

    • Flexible, string-based, direct-view LED lighting
    • Powered via Exterior AC-Feeder or Exterior DC-Feeder
    • Fully-weatherized housing (IP67, IK08 and C-5 High corrosion rating)
    • Martin P3/Art-Net/sACN compatible (automatic protocol detection)
    • Setup and Addressing via RDM over Art-Net or Martin P3
    • Real-time status feedback via RDM over Art-Net and Martin P3
    • Individually-controllable RGBW Dots
    • Color boost for bright, saturated, and mixed colors
    • Dedicated color temperature control channel
    • In-built Effect Macros (FX) for easy creation of stunning looks
    • Up to 100 Dots per string
    • Reduced power mode for cost-effective systems
    • Configurable number of dots, pixel pitch, and lead-in cable
    • Superior color and brightness consistency based on factory calibration
    • Stand-alone programming with up to 20 scenes
    • Intuitive mapping and addressing via P3 System Controller family
    • Smart accessories such as diffused dome and glare shield
    • Easy and safe mounting options using brackets or profiles
    • Hot-pluggable string connector
    • Shipped in FSC-certified carboard packaging
    • 5-year warranty

    The Martin Exterior Dot-1 Pro is a lightweight string of individually-controllable RGBW-based Dots, useful in creating customized LED video solutions with maximum artistic flexibility and minimal effort. Each Exterior Dot is color- and brightness-calibrated for superior visual consistency across the entire installation. Exterior Dot-1 Pro is controllable via Martin P3 System Controllers or any sACN or Art-Net-based controller.

    It is the perfect solution for integrating LED video technology into façades, landmarks, architectural elements or any other structure, indoors or out. Exterior Dot-1 Pro strings are fully configurable in terms of number of dots, pixel pitch, and length of lead-in cable for perfect integration into architectural elements.

    Mapping video onto Exterior Dots is quick and intuitive via the P3 System Controller, eliminating the need for complex setups and time-consuming addressing. Each Exterior Dot-1 Pro includes one RGBW LED with a total luminous intensity of 5 candela.

    Unifying unparalleled performance, adaptability, and intuitive operation, the Exterior Dot Pro family doesn’t just enable lighting designers and professionals to surpass the limitations of traditional systems, it inspires them to redefine the boundaries of creative video design.

    Specification
    • Physical

      • Pixel dimensions: 45 x 24.8 x 11.2 mm (1.77 x 0.98 x 0.44 in.)
      • Pixel dimensions with dome: 45 mm x 25 mm x 22.2 mm (1.77 x 0.98 x 0.87 in.)
      • Weight: 2.48 kg (5.47 lbs.) for 100 dots at 115 mm (4.52 in.) spacing, with a 2 m (6.6 ft.) lead-in cable and connector
      • Maximum number of pixels per string: 100
      • Pixel spacing (pitch):
        • Standard: 115 mm (4.52 in.)
        • Minimum: 115 mm (4.52 in.)
        • Maximum: 2000 mm (48.8 in.)
      • Maximum lead-in cable length:
        • Standard: 5 m (196.9 in.)
        • Extended: Up to 10 m using Active Lead-In Cable Extender

      Control and Programming

      • Control resolution:
        • 16-bit (P3)
        • 8-bit (DMX) control of each color
      • Control protocols: Martin P3, Art-Net, sACN
      • Protocol detection: Automatic
      • DMX Modes: Standard, Extended, Raw, PixelMap (6 pixel modes)
      • DMX channels: 6, 12, 4, 3, 21, 39, 75, 150, 300
      • Compliance:
        • RDM: ANSI/ESTA E1.20
        • Art-Net: Art-Net 1, 2, 3, and 4 (including RDM over Art-Net)
        • sACN: ANSI E1.31 – 2016
        • Martin P3: P3 System Controller Software 6.1.0 or newer

      Optics

      • Light source: 1 RGBW LED
      • Minimum LED lifetime: 100,000 hours (to >70% luminous output) *
      • LED manufacturer: Lumileds
      • Binning: Tight color and flux binning
      • Calibration: Full Gamut Pixel Calibration
        (*Figure obtained under manufacturer's test conditions at Ta = 25°C)

      Photometric Data

      • Viewing angle: 140°
      • Viewing angle with dome: 180°
      • Cut-off angle: 100°
      • Luminous intensity:
        • Full @ 6500K: 7 cd (clear front), 1.5 cd (diffused dome)
      • Luminous output:
        • Full @ 6500K: 18 lm (clear front), 7 lm (diffused dome)
        • Red: 6 lm (clear front), 2.5 lm (diffused dome)
        • Green: 18 lm (clear front), 6 lm (diffused dome)
        • Blue: 4 lm (clear front), 1.5 lm (diffused dome)
          (*All photometric data measured in steady state after a 30-minute warm-up at 25°C.)

      Construction

      • Dot: Clear polycarbonate, black silicone filled
      • Diffuser dome: White translucent polycarbonate
      • Interconnecting cable: 6 x 20 AWG, black
      • Minimum cable bend radius: 15 mm (0.59 in.)
      • Protection rating: IP67
      • Corrosion resistance: C5 High (ISO 12944-6)
      • Vibration resistance:
        • 1.0g Sinusoidal (IEC 60068-2-6)
        • 0.7g RMS Random (IEC 60068-2-64)
        • 3.0g (ANSI C136-31)

      Installation

      • Mounting points: Mounting bracket, mounting profile, four integrated mounting holes for cable ties
      • Orientation: Any
      • Connections: Power & data input via custom 8-pin IP67-rated connector

      Electrical

      • Power and data converter: Exterior AC-Feeder or DC-Feeder
      • Operating voltage: 15 VDC
      • Power consumption:
        • Maximum: 1.0 W per dot
        • Typical: 0.33 W per dot
        • Idle: 0 W per dot
          (*Measurements made at nominal voltage with ±10% deviation.)

      Thermal

      • Cooling: Convection
      • Operating temperature range:
        • Maximum: 55°C (131°F)
        • Minimum: -30°C (-22°F)
      • Heat dissipation:
        • Peak: 3.4 BTU/hr (full intensity, full white)
        • Typical: 1.4 BTU/hr (video content)

      Environmental

      • Compliance: RoHS, REACH, WEEE, Proposition 65
      • Efficacy (max output): 15 lm/W
      • LWR (Lumen-to-Weight Ratio): 604 lm/kg (274 lm/lb)
      • Packaging: FSC-certified cardboard

      Approvals

      • Global: CB Certification/IECEE (EC 62368-1)
      • EU: EN62638-1, EN 55032, EN 55035, EN 61000-3-2, EN 61000-3-3
      • US: UL 62638-1, 47 CFR Part 15 Class A
      • Canada: CSA C22.2 No. 60238-1
      • Australia/NZ: RCM
      • UK: UKCA
      • India: BIS IS 10322 (Part5/section7)

      Related Items

      • Exterior AC-Feeder: P/N MAR-90580003
      • Exterior DC-Feeder: P/N MAR 90580004
      • Martin P3 PowerPort 2000: P/N MAR-90721200
      • Martin P3 PowerPort 500 IP (Rental): P/N MAR-90721201
      • Martin P3 PowerPort 500 IP (Install): P/N MAR-90721202
      • Martin DCE PSU 240 IP: P/N MAR-90721203
      • DCE DataSplitterBooster IP: P/N MAR-90721204
      • Martin P3 System Controllers:
        • P3-175: P/N MAR-90721100
        • P3-275: P/N MAR-90721101
        • P3-PC: Free download
      • Martin Companion Software: Free download

      Accessories

      • Glare kits: Grey (P/N MAR-90580005), Black (P/N MAR-90580029), set of 10
      • Dome kits: Grey (P/N MAR-90580011), Black (P/N MAR-90580014), set of 10
      • Mounting brackets: Grey (P/N MAR-90580008), Black (P/N MAR-90580032), set of 10
      • Mounting profile: 2 m (P/N MAR-90580017)
      • End caps for mounting profile: Set of 2 (P/N MAR-90580026)
      • Loose ribbon cable (10 m): P/N MAR-90580022
      • Active Lead-In Cable Extender (5 m): P/N MAR-90580023
      • Double string cable adapter: P/N MAR-90580024
      • String termination caps: Set of 2 (P/N MAR-90580021)
      • Splice connectors: Set of 3 (P/N MAR-90580020)

      Ordering Information

      • Exterior Dot-1 Pro: 115 mm, 100 pcs, 2 m lead (P/N MAR-90580000)
        (*Other configurations available upon request.)
    Technical specification
    • Unique ref.exterior-dot-1-pro-outdoor-rated-string-based-rgbw-led-dots-small
    • Product familyArchitainment
    • Product groupDots
    • TypeObject (single object)
    • Date of publishing2025-05-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit