Publish your products
Exterior Wash Pro S CTC Outdoor-rated wash light with color temperature control
Exterior Wash Pro S CTC Outdoor-rated wash light with color temperature control
Exterior Wash Pro S CTC Outdoor-rated wash light with color temperature control
Exterior Wash Pro S CTC Outdoor-rated wash light with color temperature control
Exterior Wash Pro S CTC Outdoor-rated wash light with color temperature control
    Martin

    Exterior Wash Pro S CTC Outdoor-rated wash light with color temperature control

    Features

    • Logic family of four sizes and lumen packages (S, M, L, XL)
    • Compact and slim design
    • Extended color temperature control from 2400K - 6500K
    • More than 60 lm/W efficacy
    • Narrow beam-angle using high-power LEDs
    • Optional baffle snoot
    • Externally mounted micro lens diffusers
    • RDM and DMX control
    • Local diagnostics and focusing via magnetic sensor
    • Power and DMX In/Out pre-mounted cables
    • Optional Hybrid In/Out cable solution
    • Fully weatherized housing (IP66, IK08 and C-5 High corrosion rating)
    • Shipped in FSC certified carboard packaging
    • 5-year warranty

    Engineered for harsh conditions and creativity, Exterior Wash Pro S CTC provides a logical, user-friendly and ver-satile lighting solution designed to illuminate smaller structures, features of a building and landscaping. Featuring external lenses and an optional baffle snoot, this fixture provides configurable beam control. Exterior Wash Pro S CTC offers dedicated color temperature control from 2400K - 6500K. Designed for permanent outdoor installations and backed by a 5-year warranty, this fixture meets rigorous environmental standards.


      Specification
      • Physical

        • Length: 141 mm (5.55 inch)
        • Width: 155 mm (6.10 inch)
        • Height: 236 mm (9.65 inch)
        • Weight: 4.4 kg (9.7 lbs)

        Dynamic Effects

        • Intensity: 0 - 100%
        • Color temperature control: 2400K - 6500K

        Control and Programming

        • Control systems: DMX, RDM
        • User interface: Magnetic sensor for local diagnostics and focusing
        • Stand-alone control: Up to 20 scenes with individual fade/hold times
        • Control resolution: 8-bit DMX control of each color
        • Dimmer Resolution: 16-bit DMX control of intensity
        • DMX channels: 3/3 (Standard/Basic)
        • DMX compliance: USITT DMX512/1990
        • RDM compliance: ANSI/ESTA E1.20
        • DMX/RDM Transceiver: Galvanic-isolated RS-485
        • Firmware update: Serial upload via DMX link

        Optics

        • Light source: 3 x 2400K, 3 x 4000K, 3 x 6500K white color LEDs
        • Minimum LED lifetime: > 100,000 hours (to > 70% luminous output)*
        • LED manufacturer: Cree
        • Binning: Tight color and flux binning

        Beam Angle Options

        • Native beam angle: 7°
        • Narrow micro lens: 9°
        • Medium micro lens: 15°
        • Wide micro lens: 30°
        • Very Wide micro lens: 50°
        • Asymmetric micro lens: 8° x 60°

        Photometric Data

        • CRI (Color Rendering Index): > 70
        • CCT: 2400K - 6500K (default 4000K)
        • Luminous Output:
          • 2400K: 1100 lm
          • 4000K: 2200 lm
          • 6500K: 1700 lm

        Construction

        • Housing: Cast Aluminum
        • Color: Traffic grey RAL 7042 (other colors available on request)
        • Surface treatment: Anodized and electrostatic powder-coated
        • Protection rating: IP66
        • Effective Projected Area (EPA): 0.026 m² / 0.038 m²
        • Impact resistance: IK08
        • Corrosion resistance: C5 High (ISO 12944-6)
        • Vibration resistance:
          • 1.0g, Sinusoidal (IEC 60068-2-6)
          • 0.7g RMS Random (IEC 60068-2-64)
          • 3.0g (ANSI C136-31)

        Installation

        • Mounting: Adjustable bracket
        • Orientation: Any
        • Minimum distance to illuminated surfaces: 0.1 m (0.3 ft.)

        Connections

        • Power connection: 2 m (6.5 ft.) cable tail open ended
        • Power input cable type (EU models): H07RN-F 3G 1.0 mm², 450/750V, VDE
        • Power input cable type (US models): PVC SJTW 3 x 1.31 mm² (16AWG) 105° C 300 V VW-1
        • Data connection: 2 m (6.5 ft.) open-ended 6-conductor combined input + output cable tail
        • Hybrid power/data cables (in & thru): 8-pin custom connectors available on request

        Electrical

        • AC power: 100 - 240 / 277 V nominal, 50/60 Hz
        • Power supply unit: Auto-ranging electronic switch-mode
        • Typical half-cycle RMS inrush current: 12 A
        • Surge protection: 4 KV
        • Max earth leakage: 0.5 mA
        • Power factor:
          • 0.99 @110 V / 120 V
          • 0.94 @208 V / 230V
          • 0.92 @277 V
        • Max current draw:
          • 0.35 A @100 V
          • 0.29 A @120 V
          • 0.15 A @230 V
          • 0.13 A @277 V

        Power Consumption

        • Maximum: 35 W (Reduced mode 28W)*
        • Idle: 2.0 W*

        Thermal

        • Cooling: Convection
        • Maximum ambient temperature: 45° C (113° F)*
        • Minimum ambient temperature: -30° C (-22° F)**
        • Total heat dissipation: 119 BTU/hr

        Environmental

        • RoHS: Compliant
        • REACH: Compliant
        • WEEE: Compliant
        • Proposition 65: Compliant
        • Efficacy (max output): 65 lm/W
        • LWR (Lumen-to-Weight Ratio): 500 lm/kg (277 lm/lb)*

        Packaging

        • Materials: FSC-certified cardboard inlay and outer box

        Approvals

        • Global CB Certification/IECEE: IEC 60598-2-5 (IEC 60598-1)
        • EU safety: EN 60598-2-5 (EN 60598-1), EN 62471, EN 62493
        • EU EMC: EN 55015, EN 55032, EN55035, EN 61547, EN 61000-3-2, EN 61000-3-3
        • US safety: ANSI/UL 1598
        • US EMC: 47 CFR Part 15 Class B
        • Canadian safety: CSA C22.2 No. 250.0
        • Canadian EMC: ICES 003(B), ICES 005(B)
        • Australia/NZ: RCM
        • United Kingdom: UKCA
        • India: BIS IS 10322 (Part 5/Section 5)

        Ordering Information - Fixtures

        • Exterior Wash Pro S CTC, EU, grey: P/N MAR-90590009
        • Exterior Wash Pro S CTC, US, grey: P/N MAR-90590013

        Ordering Information - Accessories

        • Micro Lens Pro S - Narrow: P/N MAR-90590026
        • Micro Lens Pro S - Medium: P/N MAR-90590027
        • Micro Lens Pro S - Wide: P/N MAR-90590028
        • Micro Lens Pro S - Very Wide: P/N MAR-90590029
        • Micro Lens Pro S - Asymmetric: P/N MAR-90590030
        • Exterior Wash Pro Multitool: P/N MAR-90590025
        • Hybrid PD cable tail In/Out 0.5 m, black: P/N MAR-91700020
        • Attachment plate for safety wire: P/N MAR-90590050
        • Baffle Snoot Pro S CTC: P/N MAR-90590021
        • Hybrid PD cable tail In/Out 0.5 m, white: P/N MAR-91700022
      Technical specification
      • Unique ref.exterior-wash-pro-s-ctc-outdoor-rated-wash-light-with-color-temperature-control
      • Product familyArchitainment
      • Product groupWash
      • TypeObject (single object)
      • Date of publishing2025-05-07
      • Edition number1
      Classification
      • BIMobject CategoryLighting - Outside

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit