Designed for simplicity and strength, the Elevate Glider window is optimized for smooth horizontal movement and easy cleaning with operable panels that tilt inward for access from the indoors. When there’s limited room for a swinging sash in casement or awning style, the Elevate Glider window is an ideal, space-saving option. For maximum daylight, choose a triple sash configuration with a center picture window, and enjoy the best of durability and style with strong fiberglass exteriors and a warm, stain-able wood interior.
Features: Available in sizes as large as 8 feet wide and 5 feet high; Low-profile locking mechanism for smooth operation; Operable panel tilts in for easy cleaning of both sides of glass from indoors.
Region availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua and Barbuda | Türkiye | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |