Publish your products
Modern Inswing Door
Modern Inswing Door
Modern Inswing Door
    Marvin

    Modern Inswing Door

    4.1 out of 5 stars4.1(16 reviews)

    The Modern Swinging Door, from the Marvin Signature® Collection, pairs pure modern aesthetic with category-leading performance for design flexibility to create with confidence. Available in inswing or outswing, our Modern Swinging Door is engineered with the same innovative modular system that allows all Modern products to be joined together, making it possible to create large, floor-to-ceiling configurations without sacrificing thermal performance, even in the harshest of climates. And like the entire Marvin Modern portfolio, the minimalist hardware, narrow sightlines, and meticulous attention to every detail gives you the freedom to experience the full potential of modern design.

    Specification
    • -Stile and rail dimensions – 3 3/8”

      -Robust 2 1/4” standard panel thickness Narrow 3” stiles and rails, regardless of configuration or size

      -Minimalist handle and escutcheon

      -Two 7” adjustable hinges per panel, all heights up to 12’

      -Ability to mull Modern windows and swing doors directly to swing door jambs

      -Available in X, O, XO, OX, and XX configurations with unequal panel widths

      -Panels can reach heights up to 12 feet, operating widths of 4 feet, and stationary widths up to 12 feet

      -Units with tripane insulated glass achieve U-Values as low as 0.19

    Technical specification
    • Unique ref.marvin_mid
    • Product familySignature
    • Product groupModern Doors
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    Related
    • Material mainFibreglass reinforced polymer composite
    • Material secondaryExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 16 00
    • CSI MasterFormat 2014 TitleComposite Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit