Publish your products
Ultimate Bow Window
Marvin

Ultimate Bow Window

4.3 out of 5 stars4.3(8 reviews)

Marvin Signature® Ultimate Bow windows are a series of windows connected to form a gentle outward curve. Typically made up of four or more windows, Ultimate Bow windows can create a small nook, open up a view, bring in more light and boost visual appeal from inside and out.  Please see Marvin website for full wood product files as well as exterior color files for Revit for an exact match to our finishes!

Specification
  • FEATURES OF THE ULTIMATE BOW WINDOW

    • Four or more windows connected in a gentle curve to open a room and maximize views
    • Choose a combination of Double Hung or Casement windows to suit any design style
    • Unique wash mode allows access to both sides of glass from indoors
Technical specification
  • Unique ref.ultimate-bow-window
  • Product familySignature
  • Product groupUltimate Windows
  • TypeBuilding Material
  • Date of publishing2022-05-13
  • Edition number1
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Bay & Bow Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
United States