Publish your products
Ultimate Inswing French Door G2 2 Panel
Ultimate Inswing French Door G2 2 Panel
Ultimate Inswing French Door G2 2 Panel
    Marvin

    Ultimate Inswing French Door G2 2 Panel

    4.5 out of 5 stars4.5(6 reviews)

    The Marvin Ultimate Swinging French door G2 combines a traditional French style with expert craftsmanship. Engineered for both quality and performance, this swinging French door features a beautiful wood interior and a long-lasting, low-maintenance, extruded aluminum clad exterior. And the durable Ultrex® fiberglass sill will stand up to even the harshest climates. To maximize views and access to the outdoors, select from inswing or outswing operation in configurations up to 14 feet wide.

    Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

    Specification
      • · Inswing or Outswing
      • · Wood interiors with clad extruded aluminum exteriors
      • · A traditional panel aesthetic features 4 3/4” stiles and top rail, and an 8 1/8" bottom rail
      • · Available in heights up to 10 feet or widths up to 14 feet
      • · Handles available in a wide range of styles
      • · Durable Ultrex fiberglass sill is engineered for years of energy-efficient and weathertight performance
      • · Fully concealed multi-point locking system
      • · Adjustable hinges for years of smooth operation
      • · Hidden Lock Status Sensor option connects with your smart home to indicate when door is closed and locked
    Technical specification
    • Unique ref.marvin_uifdg2_2p
    • Product familySignature
    • Product groupUltimate Doors
    • TypeObject (single object)
    • Date of publishing2021-07-15
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30
    • Uniclass 2015 DescriptionDoor and window systems
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    United States