Publish your products
Vivid Direct Glaze Window
Vivid Direct Glaze Window
Vivid Direct Glaze Window
Vivid Direct Glaze Window
    Marvin

    Vivid Direct Glaze Window

    AVAILABLE IN SELECT U.S. MARKETS (AR, AZ, CA, CO, ID, KS, MT, NE, NM, NV, OK, OR, TX, UT, WA, WY) AND CANADA

    Marvin Vivid Direct Glaze windows are a perfect way to frame your scenic outdoor views. These non-opening windows are designed for maximum light and visual impact and can make all the difference in a room.

    Material:  Ultrex® Fiberglass Exterior / Fiberglass Reinforced Composite Interior

    Why You'll Love It

    Expansive Sizes -

    Showcase the views with maximum widths or heights up to 10'

    Superior Durability -

    Be confident in the strength of Ultrex® fiberglass, which is 7x more resistant to bending than vinyl and 4x more bend-resistant than wood/vinyl composites

    Clean Design -

    Every detail is smooth and clean, thanks to acrylic-based finishes and engineered components that eliminate overlaps and joint welds

    Technical specification
    • Unique ref.vivid-direct-glaze-window
    • Product familyVivid
    • Product groupWindows
    • TypeBuilding Material
    • Date of publishing2025-10-21
    • Edition number1
    Related
    • Material mainFiberglass
    • Material secondaryFibreglass reinforced polymer composite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Fixed Frame Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 54 13
    • CSI MasterFormat 2014 TitleFiberglass Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit