Publish your products
MAVIMAX high-speed folding door external use Maviflex
MAVIMAX high-speed folding door external use Maviflex
MAVIMAX high-speed folding door external use Maviflex
MAVIMAX high-speed folding door external use Maviflex
    Maviflex

    MAVIMAX high-speed folding door external use Maviflex

    MAVIFLEX high-speed folding door MAVIMAX

    • Depending on the door size, self-supporting door construction for external use, specifically for industry, logistics and supermarkets with special folding curtain.
    • Performance characteristics: CE mark according to DIN EN 13241-1
    • Dimensions (width x height): 5000-14000 x 3000-10000 mm

    Application areas: Logistics, commercial halls, industrial halls, warehouses, external doors, equipment protection, conveyor technology, material processing, industrial doors

    Specification
    • Door curtain:

      • Curtain made of 100% polyester, PVC-coated
      • With spring steel wind lock in curtain pockets for wind resistance up to class 4
      • Optionally also as a triple-insulated curtain

      Fire resistance: class D

      Surface finish:

      Curtain available in the five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey

      Door guide:

      • With flexible guides made from galvanized steel with epoxy-polyester powder coating, which enable a tear-off system
      • Heated fittings as standard for use at negative temperatures down to –30 °C
      • Optionally also in stainless steel 304L or 316L

      Operator:

      • Direct drive operator with stainless steel brake, motor power 2.2 – 3.0 kW, protection category IP 55, fitting on a Silentblock
      • Control AKE 700 M in plastic control box, IP 65, 3-phase, 400 V / 230 V depending on customer requirements, size (width × height × depth) = 400 × 500 × 200 mm, frequency converter, “Open-Stop-Close” membrane push button, emergency-off button, automatic timer and display, 2 volt-free contacts
      • Closing edge safety device via a system consisting of photocells on the underside of the fitting

      Door speeds:

      • Opening: approx. 0.5 m/s
      • Closing: approx. 0.5 m/s

      Fitting:

      Professional fitting of the door including wiring as well as adjustment / alignment.

      Application areas: Logistics, commercial halls, industrial halls, warehouses, external doors, equipment protection, conveyor technology, material processing, industrial doors

    Technical specification
    • Unique ref.3545
    • Product familyIndustrial doors
    • Product groupHigh-speed doors
    • TypeObject (single object)
    • Date of publishing2021-06-23
    • Edition number1
    • Height (mm)10000
    • Width (mm)14000
    Related
    • Material mainPolyester
    • Material secondarySteel, Sherardized
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Industrial
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 DescriptionIndustrial doorset systems
    • OmniClass Number23-17 11 17 25 11
    • OmniClass TitleRoller Shutter Overhead Plastic Doors

    Region availability

    Europe
    Belgium
    France
    Luxembourg
    Netherlands
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit