Publish your products
MAVIONE  high-speed door internal use Maviflex
MAVIONE  high-speed door internal use Maviflex
MAVIONE  high-speed door internal use Maviflex
MAVIONE  high-speed door internal use Maviflex
MAVIONE  high-speed door internal use Maviflex
MAVIONE  high-speed door internal use Maviflex
    Maviflex

    MAVIONE high-speed door internal use Maviflex

    MAVIFLEX high-speed door MAVIONE

    • Self-supporting door construction for internal use, specifically for the food industry, logistics and supermarkets.
    • Performance characteristics: CE mark according to DIN EN 13241-1
    • Max. dimensions (width × height): 3000 × 3000 mm

    Application areas: Food industry, logistics, commercial halls, industrial halls, warehouses, supermarkets

    Specification
    • Door curtain:

      • Curtain made of 100% polyester, PVC-coated
      • With spring steel wind lock in curtain pockets

      Fire resistance: class C

      Surface finish:

      Curtain available in the five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey.

      Door guide:

      • With flexible guides made of galvanized steel with epoxy-polyester powder coating, which enable a tear-off system.
      • Automatic reinsertion of the curtain (in both directions).
      • Optionally also in stainless steel 304L or 316L.

      Operator:

      • Direct drive operator with stainless steel brake, motor power 0.37 kW, protection category IP 55, gear shaft fitted on self-aligning ball-bearing.
      • Integrated control IP40, door travel counter.
      • Optional IP65 control for wet areas.
      • Closing edge safety device via a system consisting of 4 photocells.

      Door speeds:

      • Opening: approx. 1.0 m/s
      • Closing: approx. 1.0 m/s

      Fitting:

      Professional fitting of the door including wiring as well as adjustment / alignment.

      Application areas: Logistics, commercial halls, industrial halls, warehouses, internal doors, equipment protection, conveyor technology, material processing, industrial doors

    Technical specification
    • Unique ref.3547
    • Product familyIndustrial doors
    • Product groupHigh-speed doors
    • TypeObject (single object)
    • Date of publishing2021-06-23
    • Edition number1
    Related
    • Material mainPolyester
    • Material secondarySteel, Sherardized
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Industrial
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 DescriptionIndustrial doorset systems
    • OmniClass Number23-17 11 17 25 11
    • OmniClass TitleRoller Shutter Overhead Plastic Doors

    Region availability

    Europe
    Belgium
    France
    Luxembourg
    Netherlands
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit