Publish your products
MAVICOLD high-speed folding door for cold interior areas Maviflex
MAVICOLD high-speed folding door for cold interior areas Maviflex
MAVICOLD high-speed folding door for cold interior areas Maviflex
MAVICOLD high-speed folding door for cold interior areas Maviflex
    Maviflex

    MAVICOLD high-speed folding door for cold interior areas Maviflex

    MAVIFLEX high-speed folding door MAVICOLD

    • Self-supporting door construction for internal use, specifically for cold store / deep freeze areas with special triple-insulated folding curtain.
    • Performance characteristics: CE mark according to DIN EN 13241-1
    • Dimensions (width × height): 2000 – 4000 × 2000 – 5500 mm

    Application areas: Logistics, deep freeze logistics, commercial halls, industrial halls, warehouses, internal doors, equipment protection, conveyor technology, material processing, industrial doors

    Specification
    • Door curtain:

      • Triple-insulated curtain with thermal break made of 100% polyester, PVC-coated
      • With spring steel wind lock in curtain pockets

      Fire resistance: class D

      Surface finish:

      Curtain available in the five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey

      Door guide:

      • With flexible guides made of galvanized steel with epoxy-polyester powder coating, which enable a tear-off system.
      • Heated fittings for use at negative temperatures down to –30 °C
      • Optionally also in stainless steel 304L or 316L

      Door operation:

      • Heated side operator with electromagnetic brake protected by cover, integrated safety equipment, digital limit switch, motor power 0.37 – 0.45 kW, supply voltage 400 V, 50 Hz, protection category IP 65 as standard with screw and ventilation plugs, emergency opening via emergency crank handle
      • Control AK E in plastic control box, IP 54, 3-phase, 400 V,
      • Size (width × height × depth) = 180 × 320 × 100 mm, frequency converter, electronic travel limit setting, “Open-Stop-Close” membrane push button, automatic timer and display
      • Connection cable with CEE plug and 3 volt-free contacts
      • Optional control AK 500 FU E-1
      • Closing edge safety device via a system consisting of four photocells

      Door speeds:

      • Opening: approx. 0.8 m/s
      • Closing: approx. 0.8 m/s
      • Opening: approx. 1.2 m/s (frequency converter control)
      • Closing: approx. 0.8 m/s (frequency converter control)

      Fitting:

      Professional fitting of the door including wiring as well as adjustment / alignment

      Application areas: Logistics, commercial halls, industrial halls, warehouses, internal doors, equipment protection, conveyor technology, material processing, industrial doors, deep freeze logistics

    Technical specification
    • Unique ref.3548
    • Product familyIndustrial doors
    • Product groupHigh-speed doors
    • TypeObject (single object)
    • Date of publishing2021-06-23
    • Edition number1
    • Height (mm)5500
    • Width (mm)4000
    Related
    • Material mainPolyester
    • Material secondarySteel, Sherardized
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Industrial
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 DescriptionIndustrial doorset systems
    • OmniClass Number23-17 11 17 25 11
    • OmniClass TitleRoller Shutter Overhead Plastic Doors

    Region availability

    Europe
    Belgium
    France
    Luxembourg
    Netherlands
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit