Publish your products
Lighting for stairs Lock
Lighting for stairs Lock
Lighting for stairs Lock
Lighting for stairs Lock

    Lighting for stairs Lock

    Metal fittings in nickel color. Dome lamps of transparent glass in two colors: smoky and cognac. Light source — lamps with G9 base.
    Specification
    • O014SL-L3W3K

      Article O014SL-L3W3K
      Short product code 72333
      Brand Outdoor
      Collection Outdoor
      Series Lock
      Product type Lighting for stairs
      Fitting color White
      Fitting material Aluminum
      Color temperature 3000 К
      IP protection IP 54
      Dimmable No
      Height 65 mm
      Color rendering index 80 CRI
      Beam angle 30 °
      Voltage AC 100-260 V
      Diameter 70 mm
      Operating temperature -40...+50°C
      Protection level Class1
      Warranty 3 years
      Power 3 W
      Volume 0.0004 m³
      Light flux 10 Lm
      The shape of the base Round
      Base diameter 55 mm
      Mounting hole depth 60 mm
      Energy efficiency class G
      Fireproof No
      Packing length 80 mm
      Net 0.15 kg
      Gross 0.18 kg
      Service life 50000 h
      Mounting hole depth 60 mm
      Mounting hole diameter 55 mm
      Mounting hole shape Round
      Mounting type Recessed
    Technical specification
    • Unique ref.Lighting-for-stairs-Lock-
    • Product familyDecorative
    • Product groupLock
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)65
    • Width (mm)70
    Related
    • Material mainAluminium
    • Designed inGermany
    • Weight Net (Kg)0.15
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit