Publish your products
Maya pendant lamp
Maya pendant lamp
Maya pendant lamp
Maya pendant lamp
Maya pendant lamp
Maya pendant lamp

    Maya pendant lamp

    Metal fittings of gold color. Decorative elements— textured transparent glass. Design inspired by Mesoamerican jewelry. LED light source. Color temperature is 3000K.

    Specification
    • Bulb Power, W 10

      LED: Yes

      VOLTAGE: AC220_240 V

      Height of the ceiling cup, mm 360

      Width, MM  60

      Luminous Flux, lum 350

      IP: IP20

      Color Temperature, k 3000

      Warranty 3 years

      Article: P091PL-L18G3K

    Technical specification
    • Unique ref.Maya-pendant-lamp
    • Product familyDecorative
    • Product groupMaya
    • TypeObject (single object)
    • Date of publishing2023-03-13
    • Edition number1
    • Height (mm)1865
    • Width (mm)60
    • Depth (mm)320
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Weight Net (Kg)1.76
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit