Publish your products
Pendant lamp Memory

Pendant lamp Memory

Metal fittings, shade — black. Lamps are stylized in the shape of an hourglass with a streamlined shape. Ceramic elements with glossy glaze. Pendant lamps with dome lamps made of white ceramics with transparent, black-and-white, gold-and-white and white glass. Adjustable height of pendant lamps.
Specification
  • Title Pendant lamp Memory
    Lamps 1XE14
    Lamp power, W 40
    Voltage, V AC 220-240
    Luminous flux, lum -
    Color temperature, k -
    Lampshade diameter, mm -
    Lampshade height, mm -
    Lighting fixture height , mm 2320
    Height of the ceiling cup, mm -
    Lighting fixture width, mm -
    Lighting fixture depth, mm -
    Lighting fixture diameter, mm 80
    Diameter of the ceiling cup, mm -
    LED -
    IP IP 20
    Warranty 5
Technical specification
  • Unique ref.Pendant-lamp-Memory
  • Product familyDecorative
  • Product groupMemory
  • TypeObject (single object)
  • Date of publishing2024-10-11
  • Edition number1
  • Height (mm)775
  • Width (mm)760
  • Depth (mm)906
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inGermany
  • Weight Net (Kg)4.8
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLamp
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

Region availability

Europe
Åland Islands
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit