Publish your products
Pendant lamp Origami
Pendant lamp Origami
Pendant lamp Origami

    Pendant lamp Origami

    Fittings material— metal. Shades — white, black. Portable design for light level and design adjustment. Safe live cables. LED light sources with color temperature of 4000К.
    Specification
    • Title Pendant lamp Origami
      Lamps 3ХLED module
      Lamp power, W 46
      Voltage, V AC220_240
      Luminous flux, lum 2300
      Color temperature, k 4000
      Lighting fixture height , mm 187
      Height of the ceiling cup, mm 40
      Lighting fixture width, mm 15
      Lighting fixture depth, mm 800
      LED +
      IP IP 20
      Warranty 5 years
      Article MOD163PL-L38B4K1


    Technical specification
    • Unique ref.Pendant-lamp-Origami
    • Product familyDecorative
    • Product groupOrigami
    • TypeObject (single object)
    • Date of publishing2023-07-12
    • Edition number1
    • Height (mm)187
    • Width (mm)15
    Related
    • Material mainAluminium
    • Designed inGermany
    • Weight Net (Kg)2.75
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit