We are using cookies to provide our services

By using our services you agree to our use of cookies

Machflow 120V Stainless Steel

Unique ref.: M09ACx_UL
Brand: Mediclinics
Product family: Green-Sustainable high traffic & speed hand dryers
Product group: Machflow®
Width (mm): 213
Height (mm): 330
Depth (mm): 170
Date of publishing: 2015-09-23
Edition number: 1
Type: Object (single object)
Download (3)
Part numbers: M09AC-UL & M09ACS-UL

Designed to dry quickly, the Machflow® high speed hand dryer, combines a very powerful airflow with low usage. So fast and so efficient that is really a break-through for the industry. You will love this blower.

The cover of this hand dryers is manufactured in stainless steel AISI 304, 1.5 mm thick and it is available in two finishes (bright and satin).

This new vandal-resistant modern dryer incorporates a low energy, high pressure motor that produces high velocity airflow capable of drying hands in as little as 10-15 seconds, drawing a min of 450 watts instead of the usual 2.300 Watts. With a maximum speed of 203 mph is probably the fastest & most efficient hand dryer in the industry.

The dryer is very easy to install, utilizing Universal voltage (from 110 to 240 V) that adjusts automatically, perfect for older buildings & contributing to its energy efficiency. Machflow dryer can also be turned down for quieter operation, ideal for public libraries & campus facilities. In summary , a very reliable HIGH SPEED dryer.


Material main: Stainless steel
Material secondary: Aluminium
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 5.1

BIMobject Category: Sanitary - Dryers (Hand & Hair)
IFC classification: Electric Appliance
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L82421
Uniclass 1.4 Description: Hand driers
Uniclass 2.0 Code: SS-60-80
Uniclass 2.0 Description: Drying Systems
Uniclass 2015 Code: Pr_40_70_62_37
Uniclass 2015 Description: Hand driers
NBS Reference Code: 60-80
NBS Reference Description: Drying Systems
CSI MasterFormat 2014 Code: 10 28 13
CSI MasterFormat 2014 Title: Toilet Accessories
OmniClass Number: 23-31 25 15
OmniClass Title: Hand Dryers
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu

All BIM objects are real products from real manufacturers confirmed and approved